Apollo is a middle-sized extendable general purpose robot development platform developed by SLAMTEC. With built-in high-performance SLAMWARE autonomous localization and navigation system, Apollo can work with different added applications in various commercial environments and there is no need to adjust it to the environment or set it by coding. They can meet the different application requirements due to its rich interfaces and strong extensibility.

Laser range scanner with high performance configuration

With detection range longer than 15 meters, Apollo scans its surrounding environment in real time
to provide map data and build high-precision map. Based with the above map data, Apollo can
provide autonomous path planning and navigation services.

apollo

Autonomous mapping, localization and navigation

With no need of human assistance, Apollo adopts SharpEdgeTM technology to build high-precision map, realize multi-path patrolling, find the ideal path to a destination and move there autonomously.

Indoor map built via SharpEdge TM technology
Apollo Based on pure software and without additional device configuration

Virtual wall and virtual track

Based on pure software and without additional device configuration, Apollo can limit the robot’s working area and set the robot moving track efficiently and reliably. Optionally, it also supports physical magnetic track separation.

apollo

Multi-sensor fusion

In addition to laser range scanner, Apollo is equipped with depth camera, ultrasonic sensor and cliff sensor to provide navigation based on multi-sensor data fusion. It can handle complicated and varying situations in different application scenarios and have a reliable performance on the spot.

Depth camera

Laser range scanner

Ultrasonic sensor

Cliff sensor

Autonomous recharging

Apollo is available for scheduling charging and it can autonomously go back to the charger to recharge itself.

Apollo Medium Robot Development Platform can Autonomous recharging Cloud remote management

Based on RoboCloud cloud services, users can manage registered Apollo platforms remotely to facilitate the development of more extensions.

apollo

Third party application development

With open-source software and hardware platform, Apollo supports extended hardware for developing business logic application based on SLAMWARE SDK.

apollo

Multi-story building mapping & navigation, autonomous elevator control (extendable)

Apollo supports to self-ride elevator to a specified place and detect its current floor in real time. It can build map for multi-story building and end-users can check the status in any time.

Home
Products
News
Buy
Support
About
Career
中文
Apollo
SLAMTEC Apollo Medium Robot Development Platform SLAMTEC Apollo Medium Robot Development Platform

Middle-sized robot development platform

Flexible adaptation, strong extensibility and rich options.
Apollo is a middle-sized extendable general purpose robot development platform developed by SLAMTEC Apollo is a middle-sized extendable general purpose robot development platform developed by SLAMTEC

Apollo is a middle-sized extendable general purpose robot development platform developed by SLAMTEC. With built-in high-performance SLAMWARE autonomous localization and navigation system, Apollo can work with different added applications in various commercial environments and there is no need to adjust it to the environment or set it by coding. They can meet the different application requirements due to its rich interfaces and strong extensibility.

Apollo Medium Robot Development Platform Apollo Medium Robot Development Platform

Laser range scanner with high performance configuration

With detection range longer than 15 meters, Apollo scans its surrounding environment in real time to provide map data and build high-precision map. Based with the above map data, Apollo can provide autonomous path planning and navigation services.

apollo

Autonomous mapping, localization and navigation

With no need of human assistance, Apollo adopts SharpEdgeTM technology to build high-precision map, realize multi-path patrolling, find the ideal path to a destination and move there autonomously.

Indoor map built via SharpEdge TM technology
Apollo Based on pure software and without additional device configuration Apollo Based on pure software and without additional device configuration
apollo

Virtual wall and virtual track

Based on pure software and without additional device configuration, Apollo can limit the robot’s working area and set the robot moving track efficiently and reliably. Optionally, it also supports physical magnetic track separation.

Apollo Medium Robot Development Platform can handle complicated and varying situations in different application scenarios Apollo Medium Robot Development Platform can handle complicated and varying situations in different application scenarios
apollo

Multi-sensor fusion

In addition to laser range scanner, Apollo is equipped with depth camera, ultrasonic sensor and cliff sensor to provide navigation based on multi-sensor data fusion. It can handle complicated and varying situations in different application scenarios and have a reliable performance on the spot.

Depth camera

Laser range scanner

Ultrasonic sensor

Cliff sensor

Apollo Medium Robot Development Platform can Autonomous recharging Apollo Medium Robot Development Platform can Autonomous recharging

Autonomous recharging

Apollo is available for scheduling charging and it can autonomously go back to the charger to recharge itself.

apollo

Cloud remote management

Based on RoboCloud cloud services, users can manage registered Apollo platforms remotely to facilitate the development of more extensions.

apollo

Third party application development

With open-source software and hardware platform, Apollo supports extended hardware for developing business logic application based on SLAMWARE SDK.

SLAMTEC Apollo supports to self-ride elevator to a specified place SLAMTEC Apollo supports to self-ride elevator to a specified place
apollo

Multi-story building mapping & navigation, autonomous elevator control (extendable)

Apollo supports to self-ride elevator to a specified place and detect its current floor in real time. It can build map for multi-story building and end-users can check the status in any time.

top