Home
Products
News
Buy
Support
About
Career
中文
Home
Products
News
Buy
Support
About
Career
中文
Apollo

Dimensions and weight

Height:585mm      Width:500mm      Weight:40kg

Product performance and parameters

Core features SLAM localization
Optional feature Autonomous elevator self-riding, Multi-story building mapping (Optional)
Item Index Value
Mass & volume Max radius 500mm±10mm
Height 270mm±10mm (without accessories)
Weight About 40kg
Maximum load About 35kg
Sensor performance RPLIDAR Maximum scan radius(On the surface with a 90% reflective rate) 15m
Ultrasonic sensor Number 3
Maximum detecting distance 40cm
Depth camera Maximum viewing angle W*H 45°x 35°
Maximum detecting distance 1.3m
Cliff sensor Number 3
Minimum detecting depth 5cm
Mapping performance Map definition 5cm
Maximum mapping area 150m x 150m
Moving performanc Speed 0.7 m/s
Maximum passing heigh 1cm
Maximum passing slope angle No slope
User interface Hardware interface Ethernet 10/100 Mbps
Control interface Self-defined 15 pin DB interface
Power DC 20-25.2V 5A Max
Software interface SLAMWARE™ Windows/iOS/Android/Linux
Battery & endurance Working hours >12h
Power dissipation in stand-by time <25w
Battery life Power will decline to 60% percent after 300 charge-discharge cycles
Autonomous recharging Charger Input: 220-240V
Output: 25.2V 10A Max
Charging time 5.5h
Operating environment Operating temperatur -10℃~ 40℃
Operating humidity 30%~ 70%
top